MF9207A 2 7/16 FLANGE ROLLER BRG
10415400
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: 1 OPEN CAP CAST IRON
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bolt Circle (in): 8.5 in
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 6.02 in
- Bore Diameter (in): 2.4375 in
- Cage Material: Engineered Polymer
- Foot Height (in): 0.88 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 8.00
- Housing Cast Face to Outermost Bearing Face (in): 0.63 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Width (in): 7.75 in
- Inner Ring Outside Diameter (in): 3.37 in
- Insert: 9207U
- Length: 8.00
- Length Through Bore (in): 3.75 in
- Locking Collar Outside Diameter (in): 3.63 in
- Locking Device Kit: AK9207
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1700 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 32.00
- Overall Height (in): 4 in
- Overall Length (in): 7.75 in
- Overall Width (in): 7.75 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 57750 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS9
- Shaft Locking Collar Kit/Adapter Assembly: AK9207
- Shaft Locking Type: Adapter Mount
- Size Code: 9
- Standoff Distance (in): 0.23 in
- Static Load Rating (lb): 71500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 6.13
2 7/16" Mounted Spherical Roller Bearing, Fixed Fixed Cast Iron 4-Bolt Square Flange Block, Adapter Mounted, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)