GBR231507667882 3 15/16 FLG CART RLR BRG
10614227
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C2 DECREASED
- Seal Type: Multi-Lip Contact Seal
- Ability to Relubricate: Yes
- Bolt Circle (in): 9.375 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 6.625 in
- Bore Diameter (in): 3.9375 in
- Cage Material: Steel
- End Cap: DTC11
- Foot Height (in): 1.13 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 11.25
- Housing Cast Face to Outermost Bearing Face (in): 1.03 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 4.13 in
- Housing Outside Diameter (in): 10.88 in
- Inner Ring Outside Diameter (in): 4.561 in
- Insert: 2315U7882
- Length: 11.50
- Length Through Bore (in): 5.06 in
- Locking Collar Outside Diameter (in): 5.63 in
- Locking Device Kit: SC11
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 850 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 2.69 in
- Mounting Surface to End of Housing (in): 2.5 in
- Net Weight: 49.00
- Overall Height (in): 5.06 in
- Overall Length (in): 10.88 in
- Overall Width (in): 10.88 in
- Pilot Depth (in): 1.5 in
- Pilot Diameter (in): 8.125 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 130970 lb
- Rolling Element: Spherical Roller
- Seal Kit: GS11
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 11
- Static Load Rating (lb): 137000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 6.00
Product Family: Roller Bearing; Line: Rex