P2BRN046035MMZE 35mm SN EXP PBLK RLR BRG
10811203
MFG #: Rex
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Hard Metric
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (mm): 205 mm
- Base to Center Height (mm): 60 mm
- Base Width (mm): 55.6 mm
- Bolt Size (mm): 12 mm
- Bolt Spacing Max (mm): 185 mm
- Bore Diameter (mm): 35 mm
- Cage Material: Engineered Polymer
- Expansion Capability (in): 0.38 in
- Expansion Lock Plug: RN098A
- Foot Height (mm): 25 mm
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (mm): 29 mm
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: N6107-IMP
- Inner Ring Outside Diameter (mm): 44.3 mm
- Insert: ZCS6035MM
- Length Through Bore (mm): 84.5 mm
- Locking Collar Outside Diameter (mm): 60.5 mm
- Locking Device Kit: AK46035MM
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 5250 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 7.00
- Overall Height (mm): 115 mm
- Overall Length (mm): 205 mm
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 19860 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS4
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK46035MM
- Shaft Locking Type: Adapter Mount
- Size Code: 4
- Slot Length (mm): 21 mm
- Static Load Rating (lb): 20900 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1445 cps
- Vibration Frequency Outer Ring Defect: 0.1055 cps
- Vibration Frequency Roller Spin: 0.0499 cps
- Weight unit: LB
35mm Mounted Spherical Roller Bearing, Expansion Metric Solid Cast Iron 2-Bolt Pillow Block, Shurlok Tapered Adapter Mounting, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install the Rex SHURLOK Adapter Mount Pillow Block Bearing(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex and Link-Belt End Cap Field Retrofit(Video)
- Rex Shurlok Adapter Mount Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)