P2BRN066045MMZE 45MM SN EXP PBLK RLR BRG
10811216
MFG #: Rex
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Hard Metric
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (mm): 255 mm
- Base to Center Height (mm): 70 mm
- Base Width (mm): 63.5 mm
- Bolt Size (mm): 12 mm
- Bolt Spacing Max (mm): 226 mm
- Bore Diameter (mm): 45 mm
- Cage Material: Engineered Polymer
- Expansion Capability (in): 0.38 in
- Expansion Lock Plug: RN098A
- Foot Height (mm): 28 mm
- Grease Fitting Thread Size: 1/8 NPT
- Height: 11.25
- Housing Cast Face to Outermost Bearing Face (mm): 26.2 mm
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90425-11
- Inner Ring Outside Diameter (in): 2.307 in
- Inner Ring Outside Diameter (mm): 58.6 mm
- Insert: ZCS6045MM
- Length: 6.50
- Length Through Bore (mm): 92.4 mm
- Locking Collar Outside Diameter (mm): 72.7 mm
- Locking Device Kit: AK66045MM
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4050 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 10.90
- Overall Height (mm): 123.7 mm
- Overall Length (mm): 205 mm
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 28890 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS6
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK66045MM
- Shaft Locking Type: Adapter Mount
- Size Code: 6
- Slot Length (mm): 21 mm
- Static Load Rating (lb): 33200 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 5.00
45mm Mounted Spherical Roller Bearing, Expansion Metric Solid Cast Iron 2-Bolt Pillow Block, Shurlok Tapered Adapter Mounting, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install the Rex SHURLOK Adapter Mount Pillow Block Bearing(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex and Link-Belt End Cap Field Retrofit(Video)
- Rex Shurlok Adapter Mount Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)