AMA2203F 2 3/16 PILLOWBLK ROLLER BRG
10405710
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: A7203 (qty 2)
- Auxiliary Seals: 2 OPEN CAPS CAST IRON
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (in): 8.88 in
- Base to Center Height (in): 2.5 in
- Base Width (in): 3.25 in
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 6.75 in
- Bolt Spacing Width (in): 1.69 in
- Bore Diameter (in): 2.1875 in
- Cage Material: Engineered Polymer
- Centerline to Cap Face (in): 2.88 in
- Foot Height (in): 1.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 9.75
- Housing Cast Face to Outermost Bearing Face (in): 1.59 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 2.62 in
- Insert: 2203U
- Length: 6.88
- Length Through Bore (in): 5.75 in
- Locking Collar Outside Diameter (in): 3.25 in
- Locking Device Kit: SC7
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2200 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 20.10
- Overall Height (in): 5 in
- Overall Length (in): 8.88 in
- Overall Width (in): 5.75 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 36370 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS7
- Setscrew Torque (in-lbs): 460 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 7
- Slot Length (in): 0.88 in
- Static Load Rating (lb): 44400 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.179 cps
- Vibration Frequency Outer Ring Defect: 0.1377 cps
- Vibration Frequency Roller Spin: 0.0606 cps
- Weight unit: LB
- Width: 4.94
2 3/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)