GA3215 2 15/16 PILLOWBLK ROLLER BRG
10415204
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Multi-Lip Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 10.44 in
- Base to Center Height (in): 3.25 in
- Base Width (in): 3.19 in
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 8.13 in
- Bore Diameter (in): 2.9375 in
- Cage Material: Engineered Polymer
- End Cap: DTC91
- Foot Height (in): 2 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.02 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 3.37 in
- Insert: 3215U
- Length Through Bore (in): 4.2 in
- Locking Collar Outside Diameter (in): 4.06 in
- Locking Device Kit: SC3215
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1150 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 26.00
- Overall Height (in): 6.44 in
- Overall Length (in): 10.44 in
- Overall Width (in): 4.81 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 57750 lb
- Rolling Element: Spherical Roller
- Seal Kit: GS9
- Setscrew Torque (in-lbs): 460 in/lbs
- Shaft Locking Type: Eccentric Collar
- Size Code: 9
- Slot Length (in): 1.13 in
- Static Load Rating (lb): 71500 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex