KA5215F0543 2 15/16 PILLOWBLK ROLLER BR
10415217
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt
- Radial Clearance: C4 INCREASED
- Seal Type: Light Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (in): 10.44 in
- Base to Center Height (in): 3.25 in
- Base Width (in): 3.75 in
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 8.13 in
- Bolt Spacing Width (in): 1.88 in
- Bore Diameter (in): 2.9375 in
- Cage Material: Engineered Polymer
- End Cap: DTC9
- Foot Height (in): 2.25 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 11.25
- Housing Cast Face to Outermost Bearing Face (in): 0.88 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 3.37 in
- Insert: 5215U
- Length: 6.50
- Length Through Bore (in): 4.88 in
- Locking Collar Outside Diameter (in): 4.06 in
- Locking Device Kit: SC9 QTY 2
- Lubricant: MOBIL MOBILITH SHC460
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1900 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 29.10
- Overall Height (in): 6.44 in
- Overall Length (in): 10.44 in
- Overall Width (in): 4.88 in
- Primary Seal: BUNA SGL LIP LIGHT CONTACT
- Radial Dynamic Load Capacity (lb): 57750 lb
- Rolling Element: Spherical Roller
- Seal Kit: KS9
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 9
- Slot Length (in): 0.94 in
- Static Load Rating (lb): 71500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 5.00
2 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Single Lip Light Contact Seal, Increased Clearance, Special Grease
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)