MA6206 INNER RG
10473360
MFG #: Link-Belt
$0.00
/
- Housing Construction: Solid
- Housing Style: Pillow Block
- Seal Type: Heavy Contact Seal
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (in): 9.13 in
- Base to Center Height (in): 2.75 in
- Base Width (in): 2.69 in
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 7.13 in
- Bore Diameter (mm): 30 mm
- Foot Height (in): 1.63 in
- Housing Cast Face to Outermost Bearing Face (in): 1.42 in
- Housing Height (in): 5.5 in
- Inner Ring Outside Diameter (in): 2.901 in
- Length Through Bore (in): 4.06 in
- Locking Collar Outside Diameter (in): 3.59 in
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Microlock Kit: ML3
- Net Weight: 0.35
- Overall Housing Height (in): 5.5 in
- Seal Kit: MS8
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Slot Length (in): 1 in
- Weight unit: LB
- Wrench Style Shurlok Install Tool: 105-90420-31
2 3/8" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal