BMAF5608F 6 1/2 PILLOWBLK ROLLER BRG
10437623
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: A16608 (qty 1); B16 (qty 1)
- Auxiliary Seals: 1 OPEN 1 CLOSED CAP CAST IRON
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
- Base Length (in): 26.75 in
- Base to Center Height (in): 7.5 in
- Base Width (in): 7.13 in
- Bolt Size (in): 1 in
- Bolt Spacing Max (in): 23.63 in
- Bolt Spacing Min (in): 20.88 in
- Bolt Spacing Width (in): 4.63 in
- Bore Diameter (in): 6.5 in
- Cage Material: Steel
- Centerline to Cap Face (in): 5.63 in
- Foot Height (in): 3 in
- Grease Fitting Thread Size: 1/4 NPT
- Height: 16.00
- Housing Cast Face to Outermost Bearing Face (in): 2.5 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 8.046 in
- Insert: 5608U
- Length: 24.94
- Length Through Bore (in): 11.19 in
- Locking Collar Outside Diameter (in): 9.72 in
- Locking Device Kit: SC16 QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 700 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 385.00
- Overall Height (in): 15.31 in
- Overall Length (in): 26.75 in
- Overall Width (in): 11.19 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 309860 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS16
- Setscrew Torque (in-lbs): 1600 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 16
- Slot Length (in): 2.44 in
- Static Load Rating (lb): 395500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1729 cps
- Vibration Frequency Outer Ring Defect: 0.1271 cps
- Vibration Frequency Roller Spin: 0.0521 cps
- Weight unit: LB
- Width: 8.13
6 1/2" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Pillow Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap