ZAF620305 2 3/16 PILLOWBLK ROLLER BRG
10415941
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, SAF Style
- Radial Clearance: C4 INCREASED
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 11 in
- Base to Center Height (in): 3 in
- Base Width (in): 3.13 in
- Bolt Size (in): 5/8 in
- Bolt Spacing Max (in): 9.5 in
- Bolt Spacing Min (in): 8.13 in
- Bore Diameter (in): 2.1875 in
- Cage Material: Engineered Polymer
- Foot Height (in): 1 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.16 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 2.62 in
- Insert: 6203U
- Length Through Bore (in): 3.77 in
- Locking Collar Outside Diameter (in): 3.24 in
- Locking Device Kit: AK76203
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3650 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 22.00
- Overall Height (in): 5.97 in
- Overall Length (in): 11 in
- Overall Width (in): 3.77 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 36370 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS7
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK76203
- Shaft Locking Type: Adapter Mount
- Size Code: 7
- Slot Length (in): 1.38 in
- Static Load Rating (lb): 44400 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.179 cps
- Vibration Frequency Outer Ring Defect: 0.1377 cps
- Vibration Frequency Roller Spin: 0.0606 cps
- Weight unit: LB