ZAT421089 1 1/2 TAKEUP ASSY RLR BRG
10408440
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 3/4-10 NC
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base to Center Height (in): 1.875 in
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 6.44 in
- Bolt Spacing Width (in): 3.56 in
- Bore Diameter (in): 1.5 in
- Cage Material: Engineered Polymer
- Distance from Bearing Centerline to End of Frame (in): 3 in
- Distance from Bearing Centerline to End of Rod (in): 15 in
- End Cap: DTC4
- End of Frame at Rod End to Bearing Centerline (in): 3.88 in
- End of Frame to Bolt Center (in): 1.5 in
- Foot Height (in): 0.19 in
- Frame: ZAT49
- Frame Height (in): 5.19 in
- Frame Length (in): 15.88 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Side Mount Assembly
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: 2108U
- Length Through Bore (in): 2.88 in
- Locking Device Kit: SC4
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 5250 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 3.63 in
- Net Weight: 18.40
- Overall Height (in): 5.19 in
- Overall Length (in): 18 in
- Overall Rod Length (in): 13.13 in
- Overall Width (in): 3.63 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 19860 lb
- Replacement Take-up Block: ZT42108
- Rolling Element: Spherical Roller
- Seal Kit: ZS4
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 4
- Static Load Rating (lb): 20900 lb
- Travel Length (in): 9 in
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1445 cps
- Vibration Frequency Outer Ring Defect: 0.1055 cps
- Vibration Frequency Roller Spin: 0.0499 cps
- Weight unit: LB
1 1/2" Mounted Spherical Roller Bearing, Center Pull Side Mounted Take-up Assembly, Single Setscrew Locking Collar, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)