ZFT9520812 2 1/2 TAKEUP ASSY RLR BRG
10426479
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 1 1/4-7 NC
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Backing Panel to Outer Most Bearing Face (in): 6.81 in
- Base to Center Height (in): 4.375 in
- Bolt Size (in): 1/2 in
- Bolt Spacing Width (in): 7.5 in
- Bore Diameter (in): 2.5 in
- Cage Material: Engineered Polymer
- Distance from Bearing Centerline to End of Felt Plate in Both Directions (in): 14 in
- Distance from Bearing Centerline to End of Rod (in): 28.63 in
- End Cap: DTC9
- End of Frame at Rod End to End of Rod (in): 13.88 in
- End of Frame to Bolt Center (in): 8.75 in
- Frame: ZFT912
- Frame Height (in): 8.63 in
- Frame Length (in): 30.38 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Elevator Boot Assembly
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: 5208U
- Length Through Bore (in): 4.88 in
- Locking Device Kit: SC9 QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2800 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 117.00
- Overall Height (in): 8.63 in
- Overall Length (in): 30.38 in
- Overall Rod Length (in): 25.38 in
- Overall Width (in): 6.81 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 57750 lb
- Replacement Take-up Block: ZT95208
- Rolling Element: Spherical Roller
- Seal Kit: ZS9
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 9
- Static Load Rating (lb): 71500 lb
- Travel Length (in): 12 in
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
2 1/2" Mounted Spherical Roller Bearing, Center Pull Elevator Boot Take-up Assembly, Double Setscrew Locking Collar, Clearance Seal