ZHT125407Y18 4 7/16 TAKEUP ASSY RLR BRG
10411528
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 2-4 1/2 NC
- Allowable Working Load [2/3 Yield Strength] (lb): 53300 lb
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base to Center Height (in): 7.5 in
- Bolt Size (in): 1 1/8 in
- Bolt Spacing (in): 46.75 in
- Bolt Spacing Width (in): 5 in
- Bore Diameter (in): 4.4375 in
- Cage Material: Engineered Polymer
- Foot Height (in): 1 in
- Frame: ZHT1218
- Frame Bolt Hole Center to Bearing Centerline (in): 12.25 in
- Frame Height (in): 15.5 in
- Frame Length (in): 51.75 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Assembly
- Frame Width (in): 8.88 in
- Grease Fitting Thread Size: 1/4 NPT
- Height: 30.00
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: 5407YU
- Length: 34.00
- Length Through Bore (in): 6.25 in
- Locking Device Kit: SC12Y QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1850 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 362.00
- Overall Height (in): 15.5 in
- Overall Length (in): 51.75 in
- Overall Rod Length (in): 32 in
- Overall Width (in): 8.88 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 149500 lb
- Replacement Take-up Block: ZT125407Y
- Rolling Element: Spherical Roller
- Seal Kit: ZS12Y
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 12
- Static Load Rating (lb): 159300 lb
- Travel Length (in): 18 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1901 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0568 cps
- Weight unit: LB
- Width: 34.00
4 7/16" Mounted Spherical Roller Bearing, Center Pull Take-up Assembly, Double Setscrew Locking Collar, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)