ZHT16560730 6 7/16 TAKEUP ASSY RLR BRG
10437320
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Steel
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 3-4 NC
- Allowable Working Load [2/3 Yield Strength] (lb): 136700 lb
- Base to Center Height (in): 10.563 in
- Bolt Size (in): 1 3/4 in
- Bolt Spacing (in): 67 in
- Bolt Spacing Width (in): 7 in
- Bore Diameter (in): 6.4375 in
- Cage Material: Steel
- Foot Height (in): 1.5 in
- Frame: ZHT1630
- Frame Bolt Hole Center to Bearing Centerline (in): 23.5 in
- Frame Height (in): 22.5 in
- Frame Length (in): 73 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Type Heavy Duty
- Frame Width (in): 12 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: 5607U
- Length Through Bore (in): 8.75 in
- Locking Device Kit: SC16 QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 800 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 1,431.00
- Overall Height (in): 22.5 in
- Overall Length (in): 73 in
- Overall Rod Length (in): 48 in
- Overall Width (in): 12 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 309860 lb
- Replacement Take-up Block: ZT165607
- Rolling Element: Spherical Roller
- Seal Kit: ZS16NEW
- Setscrew Torque (in-lbs): 1600 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 16
- Static Load Rating (lb): 395500 lb
- Travel Length (in): 30 in
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1729 cps
- Vibration Frequency Outer Ring Defect: 0.1271 cps
- Vibration Frequency Roller Spin: 0.0521 cps
- Weight unit: LB
Rexnord ZHT16560730 Rex Spherical Roller Bearings ZHT5000 Take-up Assembly. Contact Rexnord for more details.