ZNT7220330 2 3/16 TAKEUP ASY RLRBRG
10428026
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 3/4-10 NC
- Allowable Working Load [2/3 Yield Strength] (lb): 3600 lb
- Base to Center Height (in): 4.188 in
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 45.5 in
- Bore Diameter (in): 2.1875 in
- Cage Material: Engineered Polymer
- Channel Width (in): 3 in
- Distance from Bearing Centerline to Housing Face (in): 1.28 in
- End Cap: DTC7
- Foot Height (in): 1.75 in
- Frame: ZNT730
- Frame Bolt Hole Center to Bearing Centerline (in): 7.75 in
- Frame Height (in): 8.69 in
- Frame Length (in): 47.5 in
- Frame Material: Welded Steel
- Frame Type: Protected Screw Take-up Assembly
- Frame Width (in): 3.5 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Width (in): 4.13 in
- Insert: 2203U
- Length Through Bore (in): 3.32 in
- Locking Device Kit: SC7
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3650 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 73.00
- Overall Height (in): 8.69 in
- Overall Length (in): 47.5 in
- Overall Rod Length (in): 44.38 in
- Overall Width (in): 3.5 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 36370 lb
- Replacement Take-up Block: ZN72203
- Rolling Element: Spherical Roller
- Seal Kit: ZS7
- Setscrew Torque (in-lbs): 460 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 7
- Static Load Rating (lb): 44400 lb
- Travel Length (in): 30 in
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.179 cps
- Vibration Frequency Outer Ring Defect: 0.1377 cps
- Vibration Frequency Roller Spin: 0.0606 cps
- Weight unit: LB
Rexnord ZNT7220330 Rex Spherical Roller Bearings ZNT2000 Take-up Assembly. Contact Rexnord for more details.