ZNT9521518 2 15/16 TAKEUP ASY RLR BRG
10437347
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 1-8 NC
- Allowable Working Load [2/3 Yield Strength] (lb): 6800 lb
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base to Center Height (in): 5.125 in
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 36.5 in
- Bolt Spacing Width (in): 2 in
- Bore Diameter (in): 2.9375 in
- Cage Material: Engineered Polymer
- Channel Width (in): 4 in
- Distance from Bearing Centerline to Housing Face (in): 1.56 in
- End Cap: DTC9
- Foot Height (in): 2 in
- Frame: ZNT918
- Frame Bolt Hole Center to Bearing Centerline (in): 9.25 in
- Frame Height (in): 10.63 in
- Frame Length (in): 38.5 in
- Frame Material: Welded Steel
- Frame Type: Protected Screw Take-up Assembly
- Frame Width (in): 4.5 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Width (in): 5.06 in
- Insert: 5215U
- Length Through Bore (in): 4.88 in
- Locking Device Kit: SC9 QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2800 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 122.00
- Overall Height (in): 10.63 in
- Overall Length (in): 38.5 in
- Overall Rod Length (in): 36 in
- Overall Width (in): 5.06 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 57750 lb
- Replacement Take-up Block: ZN95215
- Rolling Element: Spherical Roller
- Seal Kit: ZS9
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 9
- Static Load Rating (lb): 71500 lb
- Travel Length (in): 18 in
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
2 15/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Double Setscrew Locking Collar, Clearance Seal