BMN102307 3 7/16 TAKEUP ROLLER BRG
10405763
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Top Angle
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Adjustment Slot Width (in): 4.08 in
- Auxiliary Cap Kit: A10307 q1-B10 q1
- Auxiliary Seals: 1 OPEN 1 CLOSED CAP CAST IRON
- Bore Diameter (in): 3.4375 in
- Bottom Channel Outside Width (in): 5.19 in
- Bottom Housing Length (in): 10.31 in
- Bottom Take Up Slot to Centerline of Bearing (in): 3.63 in
- Cage Material: Engineered Polymer
- Centerline to Outermost Bearing Face (in): 2.66 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 8.38
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Top Width (in): 3.44 in
- Inner Ring Outside Diameter (in): 3.975 in
- Insert: 2307U
- Length: 15.00
- Length Through Bore (in): 4.39 in
- Locking Collar Outside Diameter (in): 4.9 in
- Locking Device Kit: SC10
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1400 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 52.00
- Overall Height (in): 8.69 in
- Overall Length (in): 10.31 in
- Overall Width (in): 5.19 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 84330 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS10
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 10
- Slot Depth (in): 1.91 in
- Slot Length (in): 8.31 in
- Slot Width (in): 1.24 in
- Static Load Rating (lb): 90700 lb
- Top Housing Length (in): 10.31 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 7.00
3 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap