ZN112311 3 11/16 TAKEUP ROLLER BRG
10411547
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Top Angle
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjustment Slot Width (in): 5.14 in
- Bore Diameter (in): 3.6875 in
- Bottom Channel Outside Width (in): 6.34 in
- Bottom Housing Length (in): 12.5 in
- Bottom Take Up Slot to Centerline of Bearing (in): 4.75 in
- Cage Material: Engineered Polymer
- End Cap: DTC11
- Grease Fitting Thread Size: 1/8 NPT
- Height: 9.88
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Top Width (in): 4.13 in
- Inner Ring Outside Diameter (in): 4.561 in
- Insert: 2311U
- Length: 17.50
- Length Through Bore (in): 5.06 in
- Locking Collar Outside Diameter (in): 5.63 in
- Locking Device Kit: SC11
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2050 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 85.00
- Overall Height (in): 11.19 in
- Overall Length (in): 12.5 in
- Overall Width (in): 6.34 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 130970 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS11
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 11
- Slot Depth (in): 2.19 in
- Slot Length (in): 10.38 in
- Slot Width (in): 1.38 in
- Static Load Rating (lb): 137000 lb
- Top Housing Length (in): 12.5 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 6.38
3 11/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Top Angle Protected Screw Take-up Block, Single Setscrew Locking Collar, Clearance Seal