KN102303 3 3/16 TAKEUP ROLLER BRG

10424233 MFG #: Rex
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Take-Up Block
  • Housing Type: Take Up, Top Angle
  • Radial Clearance: C3 STANDARD
  • Seal Type: Light Contact Seal
  • Ability to Relubricate: Yes
  • Adjustment Slot Width (in): 4.08 in
  • Bore Diameter (in): 3.1875 in
  • Bottom Channel Outside Width (in): 5.19 in
  • Bottom Housing Length (in): 10.31 in
  • Bottom Take Up Slot to Centerline of Bearing (in): 3.63 in
  • Cage Material: Engineered Polymer
  • Centerline to Outermost Bearing Face (in): 2.66 in
  • End Cap: DTC10
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 11.25
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Housing Top Width (in): 3.44 in
  • Inner Ring Outside Diameter (in): 3.975 in
  • Insert: 2303U
  • Length: 11.50
  • Length Through Bore (in): 4.39 in
  • Locking Collar Outside Diameter (in): 4.9 in
  • Locking Device Kit: SC10
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 1700 rpm
  • Microlock Kit: ML4
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 46.00
  • Overall Height (in): 8.69 in
  • Overall Length (in): 10.31 in
  • Overall Width (in): 5.19 in
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 84330 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: KS10
  • Setscrew Torque (in-lbs): 680 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: 10
  • Slot Depth (in): 1.91 in
  • Slot Length (in): 8.31 in
  • Slot Width (in): 1.24 in
  • Static Load Rating (lb): 90700 lb
  • Top Housing Length (in): 10.31 in
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0073 cps
  • Vibration Frequency Inner Ring Defect: 0.1784 cps
  • Vibration Frequency Outer Ring Defect: 0.1383 cps
  • Vibration Frequency Roller Spin: 0.0628 cps
  • Weight unit: LB
  • Width: 6.00
3 3/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal
QTY