MN63115 1 15/16 TAKEUP ROLLER BRG
10435233
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Top Angle
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Adjustment Slot Width (in): 3.08 in
- Bore Diameter (in): 1.9375 in
- Bottom Channel Outside Width (in): 3.81 in
- Bottom Housing Length (in): 6.56 in
- Bottom Take Up Slot to Centerline of Bearing (in): 2.19 in
- Cage Material: Engineered Polymer
- End Cap: DTC612
- Grease Fitting Thread Size: 1/8 NPT
- Height: 5.50
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Top Width (in): 2.44 in
- Inner Ring Outside Diameter (in): 2.307 in
- Insert: 3115U
- Length: 9.56
- Length Through Bore (in): 3.28 in
- Locking Collar Outside Diameter (in): 2.88 in
- Locking Device Kit: SC3115
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2500 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 13.00
- Overall Height (in): 5.44 in
- Overall Length (in): 6.56 in
- Overall Width (in): 3.81 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 28890 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS6
- Shaft Locking Type: Eccentric Collar
- Size Code: 6
- Slot Depth (in): 1.38 in
- Slot Length (in): 5.31 in
- Slot Width (in): 0.88 in
- Static Load Rating (lb): 33200 lb
- Top Housing Length (in): 6.56 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 4.00
1 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Eccentric Cam Locking Collar, Spring Loaded Heavy Contact Seal