ZT166615 6 15/16 TAKEUP ROLLER BRG
10414554
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Steel
- Housing Style: Take-Up Block
- Housing Type: Take Up, Wide Slot
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 3.13 in
- Adjusting Screw Square Nut Seat Height (in): 5 in
- Adjustment Pad Height (in): 8 in
- Adjustment Slot Width (in): 3.5 in
- Allowable Working Load [2/3 Yield Strength] (lb): 165300 lb
- Base to Center Height (in): 12.938 in
- Bore Diameter (in): 6.9375 in
- Cage Material: Steel
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 3.67 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter to Cast Square Nut Slot Face (in): 15.38 in
- Housing Width (in): 6 in
- Impact Style Shurlok Install Tool: 105-90426-21
- Inner Ring Outside Diameter (in): 8.045 in
- Insert: 6615U
- Length Through Bore (in): 10 in
- Locking Collar Outside Diameter (in): 9.75 in
- Locking Device Kit: AK166615
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 800 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 428.00
- Overall Height (in): 16 in
- Overall Length (in): 20.63 in
- Overall Width (in): 10 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 309860 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS16NEW
- Shaft Locking Collar Kit/Adapter Assembly: AK166615
- Shaft Locking Type: Adapter Mount
- Size Code: 16
- Slot Length (in): 14.31 in
- Slot Spacing (in): 14.13 in
- Slot Width (in): 2.56 in
- Static Load Rating (lb): 395500 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1729 cps
- Vibration Frequency Outer Ring Defect: 0.1271 cps
- Vibration Frequency Roller Spin: 0.0521 cps
- Weight unit: LB
6 15/16" Mounted Spherical Roller Bearing, Ductile Iron Fixed Take-up Block, Shurlok Adapter Mounted, Clearance Seal