BAMT146507 5 7/16 TAKEUP ROLLER BRG
10417890
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Steel
- Housing Style: Take-Up Block
- Housing Type: Take Up, Wide Slot
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 3.13 in
- Adjusting Screw Square Nut Seat Height (in): 5 in
- Adjustment Pad Height (in): 8 in
- Adjustment Slot Width (in): 3.5 in
- Allowable Working Load [2/3 Yield Strength] (lb): 165300 lb
- Auxiliary Cap Kit: A146507 (qty 1), B146000 (qty 1)
- Auxiliary Seals: O CP NON-LN SD C CP LN SD STL
- Base to Center Height (in): 12.438 in
- Bore Diameter (in): 5.4375 in
- Cage Material: Engineered Polymer
- Centerline to Cap Face (in): 6.5 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 3.69 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter to Cast Square Nut Slot Face (in): 15.38 in
- Housing Width (in): 6 in
- Impact Style Shurlok Install Tool: 105-90425-91
- Inner Ring Outside Diameter (in): 6.5 in
- Insert: 6507U
- Length Through Bore (in): 11.41 in
- Locking Collar Outside Diameter (in): 8.02 in
- Locking Device Kit: AK146507
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 900 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 430.00
- Overall Height (in): 16 in
- Overall Length (in): 20.63 in
- Overall Width (in): 11.41 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 229620 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS14
- Shaft Locking Collar Kit/Adapter Assembly: AK146507
- Shaft Locking Type: Adapter Mount
- Size Code: 14
- Slot Length (in): 14.31 in
- Slot Spacing (in): 14.13 in
- Slot Width (in): 2.56 in
- Static Load Rating (lb): 274100 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1554 cps
- Vibration Frequency Outer Ring Defect: 0.1113 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex