ZT6611518 1 15/16 TAKEUP ROLLER BRG
10614413
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Wide Slot
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 1.13 in
- Adjusting Screw Square Nut Seat Height (in): 1.94 in
- Adjustment Pad Height (in): 3.31 in
- Adjustment Slot Width (in): 0.75 in
- Allowable Working Load [2/3 Yield Strength] (lb): 12300 lb
- Base to Center Height (in): 3.938 in
- Bore Diameter (in): 1.9375 in
- Cage Material: Engineered Polymer
- Centerline to Outermost Bearing Face (in): 2.34 in
- End Cap: DTC114
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.13 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter to Cast Square Nut Slot Face (in): 4.5 in
- Housing Width (in): 2.44 in
- Impact Style Shurlok Install Tool: 105-90425-11
- Inner Ring Outside Diameter (in): 2.307 in
- Insert: 6115U
- Length Through Bore (in): 3.64 in
- Locking Collar Outside Diameter (in): 2.86 in
- Locking Device Kit: AK66115
- Lube Fitting Type: 90 DEG LUBE FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4050 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 10.10
- Overall Height (in): 4.5 in
- Overall Length (in): 6.19 in
- Overall Width (in): 3.64 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 28890 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS6
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK66115
- Shaft Locking Type: Adapter Mount
- Size Code: 6
- Slot Length (in): 3.38 in
- Slot Spacing (in): 4 in
- Slot Width (in): 0.69 in
- Static Load Rating (lb): 33200 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
Rexnord ZT6611518 Rex Spherical Roller Bearings ZT6000 Take-up Block. Contact Rexnord for more details.