3239FT4SC 2 7/16 4BLT FLNGE FLEX BLK
10420654
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Block, Four Bolt
- Sleeve Material: Cast Iron
- Auxiliary Seals: 1 CLOSED CAP STEEL
- Available End Cap: Y2396
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: CAST IRON SLEEVE BRG
- Distance Between Bolt Holes (in): 5 5/8 in
- Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 27/64 in
- Distance from Mounting Surface to Cap Face (in): 3 25/64 in
- Distance from Mounting Surface to Inner Ring Short Hub Face (in): 1/16 in
- Distance from Mounting Surface to Outer Most Bearing Face (in): 2 5/8 in
- Height: 7.25
- Housing Length (in): 9 7/32 in
- Insert Component Hub Diameter (in): 3 1/4 in
- Length: 7.25
- Length Through Bore Short (in): 2 1/4 in
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Temperature (C): 538 C
- Maximum Temperature (F): 1000 F
- Mounting Bolt Size (in): 5/8 in
- Mounting Housing Width (in): 15/16 in
- Mounting Pad Width (in): 6 7/8 in
- Net Weight: 13.45
- Standoff Distance (in): 3/8 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
2 7/16" Mounted Cast Iron Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block, Shortened Sleeve, Closed End Cap