3240FT3S 2 1/2 4BLT FLNGE FLEX BLK

10434540 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.5 in
  • Housing Coating: POWDER COATED
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange Block, Four Bolt
  • Sleeve Material: Carbon Graphite Self-Lubricating
  • Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
  • Bearing Type: CARBON GRAPHITE SLEEVE BRG
  • Distance Between Bolt Holes (in): 5 7/8 in
  • Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 7/16 in
  • Distance from Mounting Surface to Cap Face (in): 3 5/32 in
  • Distance from Mounting Surface to Inner Ring Short Hub Face (in): 13/32 in
  • Distance from Mounting Surface to Outer Most Bearing Face (in): 2 19/32 in
  • Housing Length (in): 9 13/16 in
  • Insert: 3240T3S
  • Insert Component Hub Diameter (in): 3 9/16 in
  • Length Through Bore Short (in): 2 1/2 in
  • Lubrication Type: SELF LUBRICATING SLEEVE
  • Maximum Temperature (C): 371 C
  • Maximum Temperature (F): 700 F
  • Mounting Bolt Size (in): 5/8 in
  • Mounting Housing Width (in): 3/4 in
  • Mounting Pad Width (in): 7 3/8 in
  • Net Weight: 14.24
  • Standoff Distance (in): 3/32 in
  • Weight unit: LB
2 1/2" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block, Shortened Sleeve
QTY