3228FT3 1 3/4 4BLT FLNGE FLEX BLK

10437473 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.75 in
  • Housing Coating: POWDER COATED
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange Block, Four Bolt
  • Sleeve Material: Carbon Graphite Self-Lubricating
  • Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
  • Bearing Type: CARBON GRAPHITE SLEEVE BRG
  • Bore Length (in): 2 1/8 in
  • Distance Between Bolt Holes (in): 4 1/8 in
  • Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 3/8 in
  • Distance from Mounting Surface to Cap Face (in): 2 9/16 in
  • Distance from Mounting Surface to Inner Ring Short Hub Face (in): 5/32 in
  • Distance from Mounting Surface to Outer Most Bearing Face (in): 2 9/16 in
  • Housing Length (in): 7 3/32 in
  • Insert: 3228T3
  • Insert Component Hub Diameter (in): 2 7/16 in
  • Lubrication Type: SELF LUBRICATING SLEEVE
  • Maximum Temperature (C): 371 C
  • Maximum Temperature (F): 700 F
  • Mounting Bolt Size (in): 1/2 in
  • Mounting Housing Width (in): 5/8 in
  • Mounting Pad Width (in): 5 3/8 in
  • Net Weight: 6.14
  • Standoff Distance (in): 5/32 in
  • Weight unit: LB
1 3/4" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block
QTY