3222FXT3 1 3/8 2BLT FLNGE FLEX BLK
10431217
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 1.375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Block, Two Bolt
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: CARBON GRAPHITE SLEEVE BRG
- Insert: 3222T3
- Lubrication Type: SELF LUBRICATING SLEEVE
- Net Weight: 3.50
- Weight unit: LB
Link-Belt 3222FXT3 Sleeve Bearings 3200FX Flange Block. Contact Rexnord for more details.