F2219Z 1 3/16 FLANGE BRZ SLEEVE
10426984
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.1875 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Block, Four Bolt
- Sleeve Material: Bronze
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Bolt Hole Circle Diameter (in): 3 9/16 in
- Bore Length (in): 2 1/2 in
- Distance Between Bolt Holes [Max] (in): 3 1/4 in
- Distance Between Bolt Holes [Min] (in): 2 1/2 in
- Grease Fitting Size: 1/8 NPT
- Height: 3.00
- Insert: 285Y2225
- Length: 5.00
- Lubrication Type: NOT GREASED FROM FACTORY
- Mounting Bolt Size (in): 1/2 in
- Mounting Housing Width (in): 5/8 in
- Mounting Pad Width (in): 4 1/4 in
- Net Weight: 3.64
- Pipe Tap Size (in): 1/8 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
1 3/16" Mounted Bronze Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block