21239 2 7/16 PILLOWBLK BABB SLEEVE
10440522
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Split Angle
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Grease Fitting Size: 3/8 NPT
- Height: 5.50
- Length: 9.56
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 16.33
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
2 7/16" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint