21231Z 1 15/16 PILLOWBLK BRZ SLEEVE

10420584 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.9375 in
  • Housing Coating: POWDER COATED
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt, Split Angle
  • Sleeve Material: Bronze
  • Base to Centerline Height (in): 1 3/4 in
  • Bearing Brand: LINK-BELT RIGID SLEEVE
  • Bearing Type: BRONZE SLEEVE BRG
  • Bore Length (in): 4 in
  • Bushing: 285BY217
  • Distance Between Bolt Holes (in): 6 in
  • Grease Fitting Size: 1/4 NPT
  • Height: 4.50
  • Insert: 285BY217
  • Length: 8.50
  • Lubrication Type: NOT GREASED FROM FACTORY
  • Maximum Temperature (C): 150 C
  • Maximum Temperature (F): 300 F
  • Mounting Bolt Hole Slot Length (in): 13/16 in
  • Mounting Bolt Size (in): 5/8 in
  • Mounting Pad Height (in): 15/16 in
  • Mounting Pad Length (in): 7 1/2 in
  • Mounting Pad Width (in): 2 1/2 in
  • Net Weight: 8.30
  • Pipe Tap Size (in): 1/4 in
  • Required Distance for Cap Removal (in): 4 7/8 in
  • Shims: 131Y95425 QTY 4
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.50
1 15/16" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint
QTY