3227PT3 1 11/16 PILLOWBLK FLEX BLK

10420652 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.6875 in
  • Housing Coating: POWDER COATED
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt
  • Sleeve Material: Carbon Graphite Self-Lubricating
  • Base to Centerline Height (in): 2 1/8 in
  • Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
  • Bearing Type: CARBON GRAPHITE SLEEVE BRG
  • Bore Length (in): 2 1/8 in
  • Distance Between Bolt Holes (in): 5 5/8 in
  • Distance from Bearing Centerline to Cap Face (in): 1 21/32 in
  • Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 1/16 in
  • Height: 2.44
  • Insert: 3227T3
  • Insert Component Hub Diameter (in): 2 7/16 in
  • Length: 7.94
  • Lubrication Type: SELF LUBRICATING SLEEVE
  • Maximum Temperature (C): 371 C
  • Maximum Temperature (F): 700 F
  • Mounting Bolt Hole Slot Length (in): 7/8 in
  • Mounting Bolt Size (in): 1/2 in
  • Mounting Pad Height (in): 13/16 in
  • Mounting Pad Length (in): 7 1/4 in
  • Mounting Pad Width (in): 2 in
  • Net Weight: 5.57
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.69
1 11/16" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Pillow Block
QTY