DSB2855 3 7/16 TAKEUP BLK BABB SLEEVE
10440844
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.4375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take-Up Block, Flat Slot
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Grease Fitting Size: 1/2 NPT
- Height: 6.13
- Length: 12.38
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 37.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.13
3 7/16" Mounted Babbitt Sleeve Bearing, Cast Iron Protected Screw Take-up Block