CORNERDISC ASSY 18IN 1701T F-TOP AL
10131445
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Corner Disk
- Chain Number: 1701TAB
- Diameter (in): 18 in
- Disc Type: Flat Top
- Height: 6.00
- Length: 18.00
- Net Weight: 8.98
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
1701TAB Series Flat Top Corner Disc Assembly With a 18 Inch Diameter Made From Aluminum