OBS BAR COVER P2520NBC .25X2IN BAR UH 20

10324430 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Chain Guide Profiles
  • Height: 4.00
  • Length: 141.00
  • Net Weight: 1.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Bar Cover in Polyethylene UHMWPE Material, 20 Feet Long. 1/4 Inch x 2 Inch Bar Cover. 2.27 Inch Top Surface.
QTY