OBS KNOB 282 M10 PA NK
10309653
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.22
- Thread Size: M10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Knob - Female - 282. Knob in Reinforced Polyamide Material, Threaded Insert in Nickel Plated Steel. Thread M10.