NOSEOVER WEARBAR 905 NYLTRN 24IN
10030138
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Nose-over
- Height: 12.00
- Length: 12.00
- Net Weight: 0.34
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Modular Nose-over Replacement Profile. 24 Inches Long. Profile in Nylatron® Material. For standard and low profile nose-over bars.