NOSEOVER DYN 8500 BWR 6IN

10193110 MFG #: Rexnord
$0.00 /
  • Chain Accessory Category: Nose-over
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.58
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
8500 Series Dynamic Nose-over Bar. 6 Inches in Overall Length. Polyamide Material with Steel Bearings
QTY