NOSEOVER 905 BWR 6IN LOW-PROF M6
10148211
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Nose-over
- Conveyor Component Category: Nose-over Bar
- Height: 12.00
- Length: 12.00
- Net Weight: 0.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Modular Low Profile Nose-over Bar. Bolt Size M6. Clamp in Polyamide Material, Sliding Profile In Nylatron®, Steel Hardware.