NOSEOVER DYN 1500 UH 24IN

10148214 MFG #: Rexnord
$0.00 /
  • Chain Accessory Category: Nose-over
  • Conveyor Component Category: Nose-over Bar
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 1.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
1500 Series Dynamic Nose-over Bar. 24 Inches in Overall Length. Machined UHMWPE Material with Steel Bearings
QTY