NOSEOVER DYN 1500 UH 6IN
10148221
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Nose-over
- Conveyor Component Category: Nose-over Bar
- Height: 12.00
- Length: 12.00
- Net Weight: 0.46
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
1500 Series Dynamic Nose-over Bar. 6 Inches in Overall Length. Machined UHMWPE Material with Steel Bearings