RCT HDLE 302 D5/16-18IN PA BK
10098144
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 12.00
- Length: 12.00
- Net Weight: 0.20
- Thread Material: ZN
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Ratchet Handle 302 With A Diameter of 5/16 Inch and Height of 18 Inches. Black In Color