OBS RCT HDLE 302 M8 SS H3.13IN BK
10309405
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.10
- Thread Material: SS
- Thread Size: M8
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 302 With A M8 Stainless Steel Threads With a Height of 3.13 Inches. Black in Color