OBS RCT HDLE 302 5/16-18IN ZN H3.13IN O
10309473
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.10
- Thread Material: ZN
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 302 5/16-18 Inch Zinc Plated Threads With A Length Of 3.13 Inches. Orange In Color