OBS RCT HDLE 302 10-32IN ZN H1.63IN BK
10309611
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Thread Material: ZN
- Thread Size: 10-32
- Unit of Dimension: IN
- Width: 4.00
Ratchet Handle 302 10-32 Inch Zinc Plated Threads With A Length Of 1.63 Inches. Black In Color