OBS RCT HDLE 302 1/2-13IN ZN H3.94IN BK
10309704
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.16
- Thread Material: ZN
- Thread Size: 1/2-13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 302 1/2-13 Inch Zinc Plated Steel Threads With A Length Of 3.94 Inches. Black In Color