OBS RCT HDLE 303 M12X40MM ZN H3.13IN BK
10309305
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.14
- Thread Material: ZN
- Thread Size: M12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of M12 x 39.9mm Zinc Plated. 79.5mm "A" Dimension. Black In Color.