OBS RCT HDLE 303 10-32X.79IN ZN H1.63IN
10309567
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Thread Material: ZN
- Thread Size: 10-32
- Unit of Dimension: IN
- Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of 1/4-32 x 0.79 Inches Zinc Plated. 1.63 Inch "A" Dimension. Black In Color.