OBS RCT HDLE 303 1/4-20X.98IN SS H1.63IN
10309720
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Thread Material: SS
- Thread Size: 1/4-20
- Unit of Dimension: IN
- Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of 1/4-20 x 0.98 Inches Stainless Steel. 1.63 Inch "A" Dimension. Orange In Color.