OBS END BRG D2-7/8X5/8IN B 2-1/2IN SCH40
10309581
MFG #: Rexnord
$0.00
/
- Material: UHMWPE
- Bore Diameter (in): 5/8 in
- Bore Type: Blind
- Conveyor Component Category: Roller End Bearings
- Height: 4.00
- Length: 4.00
- Net Weight: 0.15
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
End Bearing With Lubricated UHMWPE Bearing Insert And 5/8 Inch Blind Bore For 2-1/2 Inch Schedule 40 Pipe