LEV133 3/4-10INX7.33IN 6B SS PA
10082404
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 12.00
- Length: 12.00
- Net Weight: 0.42
- Thread Material: SS
- Thread Size: 3/4-10
- Unit of Dimension: IN
- Weight unit: KG
- Width: 12.00
Leveler 133 With A 3/4-10 Stainless Steel Type 6B Spindle And An Overall Height Of 7.72 Inches